Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mounting bracket
Attribute | Value |
---|---|
B | 42 mm |
B2 | 15 mm |
d | 4.50 mm |
d1 | 6.40 mm |
H | 36 mm |
H2 | 6 mm |
L | 48 mm |
X1 | 36 mm |
Y1 | 18 mm |
Attribute | Value |
---|---|
Weight | 47.80 g |
Ordering information: BEF-WIN 42x36x48 2 PVT-PVS