FILT-EINS 10 28x51 PAP VF-3/8

Part no.: 10.07.01.00014
Filter insert (round)
Filter pore size: 10 µm
External diameter D: 28 mm
Length L: 51 mm
Filter material: Paper
for: Filter VF
Size: 3/8
Attribute Value
Weight 9.7 g