FILT-EINS 128x125 PAP STF-1-1/4-IGH

Part no.: 10.07.01.00019
Filter insert (round)
External diameter D: 128 mm
Length L: 125 mm
Filter material: Paper
for: Filters STF
Size: 1-1/4-IGH
    • There is no CAD data online available for this item. Please contact your local contact person.