FILT-EINS 3 159x376 STF-Picl-8

Part no.: 10.07.01.00079
Filter insert (round)
Filter pore size: 3 µm
External diameter D: 159 mm
Length L: 376 mm
Type: 480m³/h
for: Filters STF
Size: Picl-8
FILT-EINS 3 159x376 STF-Picl-8
Attribute Value
D 159.2 mm
L 376 mm