SIEB 11x1 MS-A2 100

Part no.: 10.07.01.00085
+Sieve, round SIEB 11x1 MS-A2 100
External diameter D: 11 mm
Length L: 1 mm
Material: Brass / Stainless steel
Filter pore size: 100 µm
Attribute Value
D 11 mm
L 1 mm