STF G1-1/4-AG H ABT

Part no.: 10.07.01.00109
Dust filter
Connection: G1-1/4"-M
Shape: High steel housing
Nominal flow rate: 108 m³/h
Filter pore size: 3 µm
Additional equipment: Add-on parts
STF G1-1/4-AG H ABT