VFT G1/4-IG 100

Part no.: 10.07.01.00120

Vacuum cup filter with transparent housing and replaceable filter

ConnectionG1/4"-F
ShapeShort filter insert
Nominal flow rate140 l/min
Nominal flow rate8.4 m³/h
Filter pore size100 µm
VFT G1/4-IG 100
Attribute Value
D 48 mm
G1 G1/4"-F
H 60 mm
H1 50 mm
L 76 mm
Attribute Value
Connection G1/4"-F
Nominal flow rate 140 l/min
Nominal flow rate 8.40 m³/h
Max. vacuum -990 mbar
Overpressure (max) at 25°C 7 bar
Overpressure (max) at 50°C 5 bar
Filter pore size 100 µm
Weight 47 g
Product family VFT
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VFT G1/4-IG 100

Vacuum filter VFT is delivered as a ready-to-connect product.

Available spare parts: filter cartridge (filter insert)
Available accessories: filter holder