FILT-EINS 80 25x37 PE VFT-1/8+1/4

Part no.: 10.07.01.00131
Filter insert (round)
Filter pore size: 80 µm
External diameter: 25 mm
Length: 37 mm
Filter material: Polyethylene
Packaging unit: 5 Stk
for: Filters VFT
Size: 1/8+1/4