FILT-EINS 80 25x71 PE VFT-3/8+1/2

Part no.: 10.07.01.00134
Filter insert (round)
Filter pore size: 80 µm
External diameter: 25 mm
Length: 71 mm
Filter material: Polyethylene
Packaging unit: 5 Stk
for: Filters VFT
Size: 3/8+1/2