FILT-EINS 80 39x89 PE VFT-3/4

Part no.: 10.07.01.00137
Filter insert (round)
Filter pore size: 80 µm
External diameter: 39 mm
Length: 89 mm
Filter material: Polyethylene
Packaging unit: 5 Stk
for: Filters VFT
Size: 3/4