FILT-EINS 80 25x71 PE VFT-3/8-1/2

Part no.: 10.07.01.00143
Filter insert (round)
Filter pore size: 80 µm
External diameter D: 25 mm
Length L: 71 mm
Filter material: Polyethylene
for: Filters VFT
Size: 3/8-1/2
Attribute Value
Weight 11.4 g