FILT-EINS 80 39x89 PE VFT-3/4

Part no.: 10.07.01.00145
Filter insert (round)
Filter pore size: 80 µm
External diameter D: 39 mm
Length L: 89 mm
Filter material: Polyethylene
for: Filters VFT
Size: 3/4
Attribute Value
Weight 28.1 g