Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter holder for attaching the
Attribute | Value |
---|---|
B | 85 mm |
d | 6 mm |
H | 52 mm |
X1 | 70 mm |
Y1 | 10 mm |
L | 70 mm |
Attribute | Value |
---|---|
Weight | 84 g |
Ordering information: HTR-FIL 2S WI VFT3/4