FILT-EINS 50 10x21 VFI

Part no.: 10.07.01.00244
Filter insert (round)
Filter pore size: 50 µm
External diameter D: 10 mm
Length L: 21 mm
Packaging unit: 5 Stk
for: Vacuum filter (inline)
Attribute Value
Weight 5.7 g