Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Dust filter (with pressure monitor)
Connection | Ø75mm |
Shape | Piclon housing |
Nominal flow rate | 480 m³/h |
Filter pore size | 3 µm |
Add. function | Filter monitoring |
Additional function | Hose clamps SSD |
Attribute | Value |
---|---|
B1 | 280 mm |
B2 | 148 mm |
d | 8.50 mm |
D | 228 mm |
D1 | 248 mm |
D2 | 75 mm |
D3 | 75 mm |
H | 260 mm |
L | 415 mm |
L1 | 774 mm |
L2 | 359 mm |
X1 | 237 mm |
Attribute | Value |
---|---|
Connection | Ø75mm |
Nominal flow rate | 480 m³/h |
Nominal flow rate | 8000 l/min |
Max. vacuum | -500 mbar |
Filter pore size | 3 µm |
Weight | 2.60 kg |
Product family | VF |
Ordering information: STF-D 75 P 8.0 F SSD
Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.
Available spare parts: replacement filter cartridge
Available accessories: mounting bracket