SIEB 17.5x0.8 MS-A2 280 0.28/0.16

Part no.: 10.07.01.00308
Screen
External diameter D: 17.5 mm
Length L: 0.8 mm
Material: Brass / Stainless steel
Filter pore size: 280 µm
Mesh: 0.28 mm
Wire size: 0.16 mm
SIEB 17.5x0.8 MS-A2 280 0.28/0.16
Attribute Value
D 17.5 mm
L 0.8 mm