SIEB 17x0.8 MS-A2 103 0.103/0.07

Part no.: 10.07.01.00320
Screen
External diameter D: 17 mm
Length L: 0.8 mm
Material: Brass / Stainless steel
Filter pore size: 103 µm
Mesh: 0.103 mm
Wire size: 0.07 mm
SIEB 17x0.8 MS-A2 103 0.103/0.07
Attribute Value
D 17 mm
L 0.8 mm