SIEB 19.5x1 MS-A2 103

Part no.: 10.07.01.00321
Screen
External diameter D: 19.5 mm
Length L: 1 mm
Material: Brass / Stainless steel
Filter pore size: 103 µm
SIEB 19.5x1 MS-A2 103
Attribute Value
D 19.5 mm
L 1 mm