STF 110 P 15 SSD

Part no.: 10.07.01.00357
Dust filter
Connection: Ø110mm
Shape: Piclon housing
Nominal flow rate: 900 m³/h
Filter pore size: 3 µm
Additional equipment: Hose clamps SSD
STF 110 P 15 SSD
Attribute Value
B1 388.5 mm
B2 216 mm
D 295 mm
D1 323 mm
H 300 mm
L 441 mm
L1 825 mm
L2 384 mm