STF 110 P 12.0 SSB

Part no.: 10.07.01.00360

Dust filter

ConnectionØ110mm
ShapePiclon housing
Nominal flow rate720 m³/h
Filter pore size3 µm
Additional functionHose clamps SSB
STF 110 P 12.0 SSB
Attribute Value
B1 369 mm
B2 214 mm
d 8.50 mm
D 264 mm
D1 288 mm
D2 109 mm
D3 109 mm
H 335 mm
L 445 mm
L1 829 mm
L2 384 mm
X1 280 mm
Attribute Value
Connection Ø110mm
Nominal flow rate 720 m³/h
Nominal flow rate 12000 l/min
Max. vacuum -500 mbar
Filter pore size 3 µm
Weight 3.80 kg
Product family VF
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: STF 110 P 12.0 SSB

Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.

 

Available spare parts: replacement filter cartridge
Available accessories: mounting bracket