FILT-EINS 190x390 PAP STF-Picl-12

Part no.: 10.07.01.00361
Filter insert (round) FILT-EINS 190x390 PAP STF-Picl-12
External diameter D: 190 mm
Length L: 390 mm
Type: 720m³/h
Filter material: Paper
for: Filters STF
Size: Picl-12
FILT-EINS 190x390 PAP STF-Picl-12
Attribute Value
D 190 mm
L 390 mm