Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Screen protects the vacuum system from contamination
External diameter D | 32.5 mm |
Length L | 0.8 mm |
Material | Brass / Stainless steel |
Filter pore size | 280 µm |
Attribute | Value |
---|---|
D | 32.50 mm |
L | 0.80 mm |
Attribute | Value |
---|---|
Filter pore size | 280 µm |
Material | Brass / Stainless steel |
Weight | 1.80 g |
Ordering information: SIEB 32.5x0.8 MS-A2 280 0.28/0.16