Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Dust filter
Connection | Ø60mm |
Shape | Piclon housing |
Nominal flow rate | 480 m³/h |
Attribute | Value |
---|---|
B1 | 286 mm |
B2 | 155 mm |
d | 8.50 mm |
D | 228 mm |
D1 | 248 mm |
D2 | 60 mm |
D3 | 60 mm |
H | 250.50 mm |
L | 423 mm |
L1 | 561 mm |
L2 | 138 mm |
X1 | 240 mm |
Attribute | Value |
---|---|
Connection | Ø60mm |
Nominal flow rate | 480 m³/h |
Nominal flow rate | 8000 l/min |
Weight | 3.27 kg |
Product family | VF |
Ordering information: STF 60 P 8.0
Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.
Available spare parts: replacement filter cartridge
Available accessories: mounting bracket