STF 75 P 12.0 SSD

Part no.: 10.07.01.00399

Dust filter

ConnectionØ75mm
ShapePiclon housing
Nominal flow rate720 m³/h
Filter pore size3 µm
Additional functionHose clamps SSD
STF 75 P 12.0 SSD
Attribute Value
B1 369 mm
B2 214 mm
d 8.50 mm
D 264 mm
D1 288 mm
D2 75 mm
D3 75 mm
H 335 mm
L 445 mm
L1 829 mm
L2 384 mm
X1 280 mm
Attribute Value
Connection Ø75mm
Nominal flow rate 720 m³/h
Nominal flow rate 12000 l/min
Max. vacuum -500 mbar
Filter pore size 3 µm
Weight 4 kg
Product family VF
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: STF 75 P 12.0 SSD

Vacuum filter VF / STF / STF-D is delivered as a ready to connect product.

 

Available spare parts: replacement filter cartridge
Available accessories: mounting bracket