Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum
External diameter D | 100 mm |
Measuring range | -0,25 ... 0,00 bar |
Construction shape manometers | Connection at bottom |
Vacuum connection | G1/2"-M |
Attribute | Value |
---|---|
B | 87 mm |
D | 100 mm |
G1 | G1/2"-M |
H | 112 mm |
H1 | 142 mm |
LG1 | 25 mm |
SW1 | 22 mm |
Attribute | Value |
---|---|
Construction shape manometers | Connection at bottom |
Measuring range | -0,25 ... 0,00 bar |
Operating pressure | -0,25...0 bar |
Weight | 526 g |
Product family | VAM |
Ordering information: VAM 100 V250 U BAR
Manometer VAM is delivered as a ready-to-connect product.
Available accessories: pressure limiter valve