Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum
External diameter D | 63 mm |
Measuring range | -0,25 ... 0,00 bar |
Construction shape manometers | Connection at rear |
Vacuum connection | G1/4"-M |
Attribute | Value |
---|---|
B | 34 mm |
B1 | 46 mm |
D | 63 mm |
G1 | G1/4"-M |
LG1 | 12 mm |
SW1 | 14 mm |
Attribute | Value |
---|---|
Construction shape manometers | Connection at rear |
Measuring range | -0,25 ... 0,00 bar |
Operating pressure | -0,25...0 bar |
Weight | 191 g |
Product family | VAM |
Ordering information: VAM 63 V250 H BAR
Manometer VAM is delivered as a ready-to-connect product.
Available accessories: pressure limiter valve