VAM 40 V U

Part no.: 10.07.02.00046
Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum
External diameter D: 40 mm
Measuring range: -1.00 ... 0.00 bar
Shape: Connection at bottom
Vacuum connection: G1/8"-M
VAM 40 V U
Attribute Value
B 23 mm
D 40 mm
G1 G1/8"-M
H 46 mm
H1 56 mm
LG1 10 mm
SW1 12 mm