Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Rotary inlet for rotating machine elements, maintenance-free
Attribute | Value |
---|---|
dn | 8 mm |
D | 38 mm |
G1 | M16x2-M |
G2 | R1/4"-F |
H | 68 mm |
LG1 | 14.50 mm |
LG2 | 14.50 mm |
SW1 | 22 mm |
Attribute | Value |
---|---|
Speed | 250 1/min |
Weight | 300 g |
Ordering information: DEF R 250
The rotary union DEF is delivered as a ready-to-connect product.