DI-SCHN 8 MOS EPDM-20 SL

Part no.: 10.07.04.00005
Sealing cord
External diameter: 8 mm
Material-Type: Foam rubber
Sealing material: EPDM
Material hardness: 20 °Sh
Shape: with slot
DI-SCHN 8 MOS EPDM-20 SL
Attribute Value
B1 1 mm
D 8 mm
H1 3.5 mm

Note:

  • Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3