DI-PROF 25x20 MOS EPDM-20

Part no.: 10.07.04.00007

Sealing section for construction of specific gripper solutions

Width B25 mm
Height H20 mm
Material typeFoam rubber
Sealing materialEPDM
Material hardness [Shore A]20 Shore A
DI-PROF 25x20 MOS EPDM-20
Attribute Value
B 25 mm
H 20 mm


Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 E3
Attribute Value
Sealing material EPDM
Recommended slot width x slot depth [mm] 26 x 10
Weight 150 g
Material hardness [Shore A] 20 Shore A
Product family DI-PROF

Ordering information: DI-PROF 25x20 MOS EPDM-20

Sealing profile DI-PROF is delivered in the desired length. Accounting unit 1 m.