Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing section for construction of specific gripper solutions
Width B | 8 mm |
Height H | 14 mm |
Material type | Foam rubber |
Sealing material | Natural Rubber NK |
Material hardness [Shore A] | 20 Shore A |
Form | with sealing lip |
Attribute | Value |
---|---|
B | 8 mm |
H | 14 mm |
H1 | 7 mm |
Attribute | Value |
---|---|
Sealing material | Natural Rubber NK |
Recommended slot width x slot depth [mm] | 9 x 6.5 |
Weight | 54 g |
Material hardness [Shore A] | 20 Shore A |
Product family | DI-PROF |
Ordering information: DI-PROF 8x14 MOS NK-20 DL
Sealing profile DI-PROF is delivered in the desired length. Accounting unit 1 m.