Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing section for construction of specific gripper solutions
Width B | 6 mm |
Height H | 8 mm |
Material type | Foam rubber |
Sealing material | Natural Rubber NK |
Material hardness [Shore A] | 20 Shore A |
Form | half-round |
Attribute | Value |
---|---|
B | 6 mm |
H | 8 mm |
Attribute | Value |
---|---|
Sealing material | Natural Rubber NK |
Recommended slot width x slot depth [mm] | 7 x 4 |
Weight | 33 g |
Material hardness [Shore A] | 20 Shore A |
Product family | DI-PROF |
Ordering information: DI-PROF 6x8 MOS NK-20 HR
Sealing profile DI-PROF is delivered in the desired length. Accounting unit 1 m.