DI-SCHN 3 MOS CR-20

Part no.: 10.07.04.00088
Sealing cord
External diameter D: 3 mm
Material-Type: Foam rubber
Sealing material: Chloroprene CR
Material hardness: 20 °Sh
    • There are currently no CAD data available for this item. Please contact your local contact person.