Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Warning device, acoustic-electronic for monitoring of vacuum systems
Length L | 82 mm |
Width B | 80 mm |
Height H | 85 mm |
Measuring range | -1,00 ... 0,00 bar |
Current type | Direct current |
Voltage | 24V - DC |
Cable length Lk | 3 m |
Length vacuum hose | 1.3 mm |
Attribute | Value |
---|---|
B | 80 mm |
d | 10.40 mm |
H | 85 mm |
L | 82 mm |
L1 | 110.50 mm |
Attribute | Value |
---|---|
Voltage | 24V - DC |
Ordering information: WN-E AKUST -1...0 DC
Warning device WN-E is delivered as a ready to connect product.