Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for suction cup
Attribute | Value |
---|---|
B | 46 mm |
B1 | 50 mm |
B3 | 32 mm |
G1 | G1/4"-F |
H | 13 mm |
H1 | 20.20 mm |
H2 | 4.80 mm |
L | 25 mm |
L1 | 46.50 mm |
Attribute | Value |
---|---|
Weight | 66 g |
Product family | HT-SG |
Ordering information: HT-SG 46 RA
The holders for suction cups HT-SG are delivered as a ready-to-connect product.