Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Holder for suction cup
Connection 1 | Bolt with slot Ø19mm |
Width B | 22 mm |
Vacuum connection | G1/4"-F |
Suction cup connection | G3/8"-M |
Attribute | Value |
---|---|
B | 22 mm |
D | 19 mm |
G1 | G1/4"-F |
G2 | G3/8"-M |
H | 24.50 mm |
H1 | 59 mm |
L | 39.30 mm |
L1 | 72.50 mm |
L2 | 60.80 mm |
LG2 | 22 mm |
SW1 | 22 mm |
Attribute | Value |
---|---|
Weight | 69.90 g |
Product family | HT-SG |
Ordering information: HT-SG A2 22 G3/8-AG
The holders for suction cups HT-SG are delivered as a ready-to-connect product.