DR G1/2 26/21.5x1.5 PA

Part no.: 10.07.08.00023

Sealing ring

forG1/2
External diameter D26 mm
Internal diameter d21.5 mm
MaterialPolyamide
DR G1/2 26/21.5x1.5 PA
Attribute Value
d 21.50 mm
D 26 mm
L 1.50 mm
for G1/2
Attribute Value
Material Polyamide
Weight 1 g
Product family DR

Ordering information: DR G1/2 26/21.5x1.5 PA

The sealing ring DR is supplied in the required diameter.