DR G3/4 33/27x2 PA

Part no.: 10.07.08.00024

Sealing ring

forG3/4
External diameter D33 mm
Internal diameter d27 mm
MaterialPolyamide
DR G3/4 33/27x2 PA
Attribute Value
d 27 mm
D 33 mm
L 2 mm
for G3/4
Attribute Value
Material Polyamide
Weight 1 g
Product family DR

Ordering information: DR G3/4 33/27x2 PA

The sealing ring DR is supplied in the required diameter.