DR G1x2 PA

Part no.: 10.07.08.00025
Sealing ring
for: G1"
Length L: 2 mm
External diameter D: 39 mm
Internal diameter d: 34 mm
Material: Polyamide
DR G1x2 PA
Attribute Value
d 34 mm
D 39 mm
L 2 mm
for G1