Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring
for | G1-1/2 |
External diameter D | 55 mm |
Internal diameter d | 48 mm |
Material | Polyamide |
Attribute | Value |
---|---|
d | 48 mm |
D | 55 mm |
L | 2 mm |
for | G1-1/2 |
Attribute | Value |
---|---|
Material | Polyamide |
Weight | 1 g |
Product family | DR |
Ordering information: DR G1-1/2 55/48x2 PA
The sealing ring DR is supplied in the required diameter.