DR G1/4 PA Easy-Fix

Part no.: 10.07.08.00248
Sealing ring EasyFix
for: G1/4"
Internal diameter d: 13.2 mm
Material: Polyamide
External diameter D: 18 mm
Type: Easy-Fix
Height H: 1.8 mm
DR G1/4 PA Easy-Fix
Attribute Value
d 13.2 mm
D 18 mm
L 1.8 mm