O-RING 40x2.5 NBR-70

Part no.: 10.07.08.00309
O-ring
Internal diameter d: 40 mm
Cord diameter: 2.5 mm
Material: Nitrile rubber NBR
Material hardness: 70 °Sh
    • There is no CAD data online available for this item. Please contact your local contact person.