VSL 15-9 PVC-G KL-TR

Part no.: 10.07.09.00005

Compressed-air hose

External diameter D15 mm
Internal diameter d9 mm
Length max.50 m
Material hosePVC with tissue
Pressure range (operating pressure) bar
Operating temperature °C
VSL 15-9 PVC-G KL-TR
Attribute Value
d 9 mm
D 15 mm
Attribute Value
Hose type 15-9
Pressure range (operating pressure) bar
Operating temperature °C
Length max. 50 m
Weight/Meter 144 g/m
Weight/Meter 0.14 kg/m
Material hose PVC with tissue
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 15-9 PVC-G KL-TR

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp