VSL 21-12 PVC-G

Part no.: 10.07.09.00006
Hose for vacuum and compressed-air systems
External diameter D: 21 mm
Internal diameter d: 12 mm
Length (max): 50 m
Material: PVC, with textile layer
Installation radius (min): 80 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -20 ... 65 °C
VSL 21-12 PVC-G
Attribute Value
d 12 mm
D 21 mm