VSL 48-38 PVC-DS KL-TR

Part no.: 10.07.09.00009

Hose for vacuum and compressed-air systems

External diameter D48 mm
Internal diameter d38 mm
Length max.50 m
Material hosePVC with wire spiral
Bending radius min.120 mm
Pressure range (operating pressure)-0.88 ... 7.00 bar
Operating temperature-15 ... 65 °C
VSL 48-38 PVC-DS KL-TR
Attribute Value
d 38 mm
D 48 mm
Attribute Value
Hose type 48-38
Pressure range (operating pressure) -0.88 ... 7.00 bar
Operating temperature -15 ... 65 °C
Bending radius min. 120 mm
Length max. 50 m
Weight/Meter 896 g/m
Weight/Meter 0.90 kg/m
Material hose PVC with wire spiral
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 48-38 PVC-DS KL-TR

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp