VSL 41-35 PVC-PS GR

Part no.: 10.07.09.00010

Hose for vacuum and compressed-air systems

External diameter D41 mm
Internal diameter d35 mm
Length max.50 m
Material hosePVC with PVC-spiral
Bending radius min.65 mm
Pressure range (operating pressure)-0.50 ... 0.50 bar
Operating temperature-20 ... 70 °C
VSL 41-35 PVC-PS GR
Attribute Value
d 35 mm
D 41 mm
Attribute Value
Hose type 41-35
Pressure range (operating pressure) -0.50 ... 0.50 bar
Operating temperature -20 ... 70 °C
Bending radius min. 65 mm
Length max. 50 m
Weight/Meter 320 g/m
Weight/Meter 0.32 kg/m
Material hose PVC with PVC-spiral
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 41-35 PVC-PS GR

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp