Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose for vacuum and compressed-air systems
External diameter D | 33 mm |
Internal diameter d | 25 mm |
Length max. | 50 m |
Material hose | PVC with wire spiral |
Bending radius min. | 95 mm |
Pressure range (operating pressure) | -0.85 ... 4.00 bar |
Operating temperature | -15 ... 65 °C |
Attribute | Value |
---|---|
d | 25 mm |
D | 33 mm |
Attribute | Value |
---|---|
Hose type | 33-25 |
Pressure range (operating pressure) | -0.85 ... 4.00 bar |
Operating temperature | -15 ... 65 °C |
Bending radius min. | 95 mm |
Length max. | 50 m |
Weight/Meter | 510 g/m |
Weight/Meter | 0.51 kg/m |
Material hose | PVC with wire spiral |
Product family | VSL |
Ordering information: VSL 33-25 PVC-DS KL-TR
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp