Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hose for vacuum and compressed-air systems
External diameter D | 85 mm |
Internal diameter d | 75 mm |
Length max. | 10 m |
Material hose | PVC with PVC-spiral |
Bending radius min. | 114 mm |
Pressure range (operating pressure) | -0.29 ... 1.00 bar |
Operating temperature | -20 ... 70 °C |
Attribute | Value |
---|---|
d | 75 mm |
D | 85 mm |
Attribute | Value |
---|---|
Hose type | 85-75 |
Pressure range (operating pressure) | -0.29 ... 1.00 bar |
Operating temperature | -20 ... 70 °C |
Bending radius min. | 114 mm |
Length max. | 10 m |
Weight/Meter | 920 g/m |
Weight/Meter | 0.92 kg/m |
Material hose | PVC with PVC-spiral |
Product family | VSL |
Ordering information: VSL 85-75 PVC-PS GR
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp