VSL 87-75 PU-DS-AS

Part no.: 10.07.09.00061

Hose for vacuum and compressed-air systems

External diameter D87 mm
Internal diameter d75 mm
Length max.15 m
Material hosePU, wire spiral, antistatic
Bending radius min.195 mm
Pressure range (operating pressure)-1.00 ... 2.36 bar
Operating temperature-40 ... 90 °C
VSL 87-75 PU-DS-AS
Attribute Value
d 75 mm
D 87 mm
Attribute Value
Hose type 87-75
Pressure range (operating pressure) -1.00 ... 2.36 bar
Operating temperature -40 ... 90 °C
Bending radius min. 195 mm
Length max. 15 m
Weight/Meter 1460 g/m
Weight/Meter 1.46 kg/m
Material hose PU, wire spiral, antistatic
Product family VSL


Note: Operating pressure: In reference to media and ambient temperature of + 20 °C Min. bending radius: Referred to the inner side of the hose bend in a static state Max. length: Please indicate the tube length when placing the order!

Ordering information: VSL 87-75 PU-DS-AS

Vacuum/compressed air hose VSL is delivered in the desired length.

Available accessories: hose clamp