VSL 60-50 HV PU-DS

Part no.: 10.07.09.00076
Hose for vacuum and compressed-air systems
External diameter D: 60 mm
Internal diameter d: 50 mm
Length (max): 10 m
Material: PU, with wire spiral
Installation radius (min): 145 mm
Pressure range (operating pressure):
-0.96 ... 3.20 bar
Ambient temperature: -20 ... 90 °C
VSL 60-50 HV PU-DS
Attribute Value
d 50 mm
D 60 mm